(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Thin Type Monkey Wrench

Thin Type Monkey Wrench
  • Volume Discount

[Features]
· Since the tip is thin, it is ideal for working with thin nuts and double nuts.
· Material is chrome vanadium steel.

Part Number

Configured Part Number is shown.

TMRU-24

Part Number
TMRU-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 24 Overall Length(mm) 158 Mass(g) 118
Trusco Code 415-9110 Features Since the tip is thin, it is ideal for working with thin nuts and double nuts.

Please check the type/dimensions/specifications of the part TMRU-24 in the Thin Type Monkey Wrench series.

Additional Products in this Category

Tech Support