(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS SP Center Sharp 90° DLC Coating (Part Numbers)

HSS SP Center Sharp 90° DLC Coating
  • Volume Discount

Ideal for aluminum, resin, etc. Capable of reducing burrs and improving surface roughness. Capable of high precision machining, and a superior finish can be achieved. DLC coating, effective for easily welded work materials, is also standardized.

PDF

Part Number

Configured Part Number is shown.

Part Number
90SPA0.3-1.2DLC
90SPA0.5-2-3DLC
90SPA0.5-2DLC
90SPA0.8-3DLC
90SPA1.0-4DLC
90SPA1.5-6DLC
90SPA2.0-8DLC
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

0.33401.23.63
1 Piece(s)Available

8 Days or more

0.5340263
1 Piece(s)Available

8 Days or more

0.5240--2
1 Piece(s)Available

8 Days or more

0.8340--2
1 Piece(s)Available

8 Days or more

1440--2
1 Piece(s)Available

8 Days or more

1.5650--2
1 Piece(s)Available

8 Days or more

2860--2

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material Aluminum / Copper / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N Available Coating Type DLC Rotation Direction Right blade

Additional Products in this Category

Tech Support