(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pin Set

Stainless Steel Pin Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • PT-06
  • PT-10
  • PT-14
  • Volume Discount

Made of high quality stainless steel with anti-corrosion property, precision-finished tweezer tip.
[Features]
· Highly acid resistant, corrosion resistant and durable with no wearing of the tip.
· Non-magnetic type suited for work with circuit boards and precision devices, and secure grip is useful in a variety of work situations. (PT-06)
· Anti-slip grip ensures secure grip. (PT-10)
· A reverse action type that is to be gripped to open the tip, and released to hold the object securely. (PT-14)
· Perfect for holding the object during work and for holding the object for a long period of time. (PT-14)
[Applications]
· Can be used in a wide range of work from holding micro parts, to hobbies, to craft work, to precision work.

Part Number

Configured Part Number is shown.

Part Number
PT-06
PT-10
PT-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip Model Overall Length
(mm)
Non-magnetic Y / N Width
(mm)
Tip Size
(㎜)
Knob Load
(g)
Weight
(g)
Type Precision Tip Finish Tip with Inner Etching Grip Part Anti-Slip Processed Note
1 Piece(s)Available

8 Days or more

10Curved tip120Available10-13015Bent Fine Tip Type (J Type)--They can tightly hold onto things at an angle, so they are handy for a variety of tasks.
1 Piece(s)Available

8 Days or more

10Standard straight150-13-35035Multi-purpose long type-Can be used in a variety of applications due to a strong hold that prevents slipping.
1 Piece(s)Available

8 Days or more

10Other175-126-44Reverse Action Type--As it is a reverse action type, when it is gripped, the tip will open, and when released, it will hold firmly.

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Ends - Tips Material Stainless Steel Single / Multiple Single Item
Part Type Main Body Replacement Tips NA

Additional Products in this Category

Tech Support