(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

E-Ring Pliers PZ-01/02

E-Ring Pliers PZ-01/02
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Not Included
For complete product overview and details on E-Ring Pliers PZ-01/02, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PZ-01
PZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Compatible Ring Size
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

101503-473
1 Piece(s)Available

8 Days or more

101645-9130

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without spring NA
Set / Single Item Single Item Material High Carbon Steel Main body: option Main Body
Features Optimal for removing the E ring attached to the shaft of the precision instrument. The tip of the special structure is sandwiched in the gap between the E ring and the shaft, and it is possible to do detaching work very easily. It is magnetized at the tip and holds the E ring more securely. Supplement Box Joint

Additional Products in this Category

Tech Support