(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Monkey@Pocket

Monkey@Pocket
  • Volume Discount

•Overall Length (mm): 110
•Mass (g): 85
•Tip Width (mm): 2
•Nominal Size: 100
•Rohs: Corresponds To

Part Number

Configured Part Number is shown.

Part Number
TWM-06
TWM-08
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaximum Opening
(mm)
Applicable Bolt Nut Nominal Size
1 Piece(s)Available

8 Days or more

1020M12 or Less-
1 Piece(s)Available

8 Days or more

1024M16 or Less100

Loading...

  1. 1

Basic Information

Overall Length(mm) 110 Mass(g) 85 Tip width(mm) 2

Additional Products in this Category

Tech Support