(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, 3-Flute Bit, TiCN Coated

Carbide Solid Drill Bits - End Mill Shank, 3-Flute Bit, TiCN Coated
  • Volume Discount

Highly circular, not requiring a reamer bit after drilling. Capable of high-efficiency and high-precision machining thanks to its high-rigidity groove shape and stub groove length. Ideal for drilling tap pilot holes.

PDF

Part Number

Configured Part Number is shown.

Part Number
TFDS0.3CBTICN
TFDS0.4CBTICN
TFDS0.5CBTICN
TFDS0.6CBTICN
TFDS0.7CBTICN
TFDS0.8CBTICN
TFDS0.9CBTICN
TFDS0.31CBTICN
TFDS0.32CBTICN
TFDS0.33CBTICN
TFDS0.34CBTICN
TFDS0.35CBTICN
TFDS0.36CBTICN
TFDS0.37CBTICN
TFDS0.38CBTICN
TFDS0.39CBTICN
TFDS0.41CBTICN
TFDS0.42CBTICN
TFDS0.43CBTICN
TFDS0.44CBTICN
TFDS0.45CBTICN
TFDS0.46CBTICN
TFDS0.47CBTICN
TFDS0.48CBTICN
TFDS0.49CBTICN
TFDS0.51CBTICN
TFDS0.52CBTICN
TFDS0.53CBTICN
TFDS0.54CBTICN
TFDS0.55CBTICN
TFDS0.56CBTICN
TFDS0.57CBTICN
TFDS0.58CBTICN
TFDS0.59CBTICN
TFDS0.61CBTICN
TFDS0.62CBTICN
TFDS0.63CBTICN
TFDS0.64CBTICN
TFDS0.65CBTICN
TFDS0.66CBTICN
TFDS0.67CBTICN
TFDS0.68CBTICN
TFDS0.69CBTICN
TFDS0.71CBTICN
TFDS0.72CBTICN
TFDS0.73CBTICN
TFDS0.74CBTICN
TFDS0.75CBTICN
TFDS0.76CBTICN
TFDS0.77CBTICN
TFDS0.78CBTICN
TFDS0.79CBTICN
TFDS0.81CBTICN
TFDS0.82CBTICN
TFDS0.83CBTICN
TFDS0.84CBTICN
TFDS0.85CBTICN
TFDS0.86CBTICN
TFDS0.87CBTICN
TFDS0.88CBTICN
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter D
(mm)
Groove Length L
(mm)
1 Piece(s)Available

8 Days or more

0.31.8
1 Piece(s)Available

8 Days or more

0.42.4
1 Piece(s)Available

8 Days or more

0.53
1 Piece(s)Available

8 Days or more

0.63.6
1 Piece(s)Available

8 Days or more

0.74.2
1 Piece(s)Available

8 Days or more

0.84.8
1 Piece(s)Available

8 Days or more

0.95.4
1 Piece(s)Available

8 Days or more

0.311.8
1 Piece(s)Available

8 Days or more

0.321.8
1 Piece(s)Available

8 Days or more

0.331.8
1 Piece(s)Available

8 Days or more

0.341.8
1 Piece(s)Available

8 Days or more

0.352.1
1 Piece(s)Available

8 Days or more

0.362.1
1 Piece(s)Available

8 Days or more

0.372.1
1 Piece(s)Available

8 Days or more

0.382.1
1 Piece(s)Available

8 Days or more

0.392.1
1 Piece(s)Available

8 Days or more

0.412.4
1 Piece(s)Available

8 Days or more

0.422.4
1 Piece(s)Available

8 Days or more

0.432.4
1 Piece(s)Available

8 Days or more

0.442.4
1 Piece(s)Available

8 Days or more

0.452.7
1 Piece(s)Available

8 Days or more

0.462.7
1 Piece(s)Available

8 Days or more

0.472.7
1 Piece(s)Available

8 Days or more

0.482.7
1 Piece(s)Available

8 Days or more

0.492.7
1 Piece(s)Available

8 Days or more

0.513
1 Piece(s)Available

8 Days or more

0.523
1 Piece(s)Available

8 Days or more

0.533
1 Piece(s)Available

8 Days or more

0.543
1 Piece(s)Available

8 Days or more

0.553
1 Piece(s)Available

8 Days or more

0.563
1 Piece(s)Available

8 Days or more

0.573
1 Piece(s)Available

8 Days or more

0.583
1 Piece(s)Available

8 Days or more

0.593
1 Piece(s)Available

8 Days or more

0.613.6
1 Piece(s)Available

8 Days or more

0.623.6
1 Piece(s)Available

8 Days or more

0.633.6
1 Piece(s)Available

8 Days or more

0.643.6
1 Piece(s)Available

8 Days or more

0.653.6
1 Piece(s)Available

8 Days or more

0.663.6
1 Piece(s)Available

8 Days or more

0.673.6
1 Piece(s)Available

8 Days or more

0.683.6
1 Piece(s)Available

8 Days or more

0.693.6
1 Piece(s)Available

8 Days or more

0.714.2
1 Piece(s)Available

8 Days or more

0.724.2
1 Piece(s)Available

8 Days or more

0.734.2
1 Piece(s)Available

8 Days or more

0.744.2
1 Piece(s)Available

8 Days or more

0.754.2
1 Piece(s)Available

8 Days or more

0.764.2
1 Piece(s)Available

8 Days or more

0.774.2
1 Piece(s)Available

8 Days or more

0.784.2
1 Piece(s)Available

8 Days or more

0.794.2
1 Piece(s)Available

8 Days or more

0.814.8
1 Piece(s)Available

8 Days or more

0.824.8
1 Piece(s)Available

8 Days or more

0.834.8
1 Piece(s)Available

8 Days or more

0.844.8
1 Piece(s)Available

8 Days or more

0.854.8
1 Piece(s)Available

8 Days or more

0.864.8
1 Piece(s)Available

8 Days or more

0.874.8
1 Piece(s)Available

8 Days or more

0.884.8

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Overall Length L(mm) 50
Shank Type End Mill Shank Coating Y/N Available Coating Type TiCN
With/without Oil Hole NA shank diameter d(mm) 3 Number of flutes 3

Additional Products in this Category

Tech Support