(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coupling (Eye Type)

Coupling (Eye Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Sling
•Others: Option
•Material: Steel
•Application: For joining the Master Link and chain.
•Amount Of Content: 1 pc.

Part Number

Configured Part Number is shown.

YG-06

Part Number
YG-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

Same day

Stock

1 pc.

Loading...

  1. 1

Basic Information

Product Model Sling Working Load(kg) 1000 Others Option
Fracture Load(kN) 50 Compatible Chain Thread Diameter(mm) 6.3 Dimension A(mm) 16.5
Dimension B(mm) 44 Dimension C(mm) 15 Dimension D(mm) 7
Dimension E(mm) 15 Trusco Code 377-0940 Dimension P(mm) 44
Material Steel Mass(g) 100 Application For joining the Master Link and chain.
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part YG-06 in the Coupling (Eye Type) series.

Additional Products in this Category

Tech Support