(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Flux

Flux
  • Volume Discount

[Features]
· Aqueous solution type that doesn't dry out and harden, or absorb moisture.
· Easily coated resin bottle container for immediate use.
[Applications]
· For brazing work.

Part Number

Configured Part Number is shown.

Part Number
TRZ-200
TRZ-201
TRZ-203
Part NumberMinimum order quantityVolume DiscountDays to Ship Abstract Trusco Code
1 Piece(s)Available

8 Days or more

Silver Solder329-1529
1 Piece(s)Available

10 Days or more

For Aluminum Hard Wax329-1537
1 Piece(s)Available

11 Days or more

For Aluminum Solder329-1545

Loading...

  1. 1

Basic Information

Product Model Brazing Material Mass(g) 20 Features 1 Aqueous solution type that doesn't dry out and harden, or absorb moisture.
Features 2 Easily coated resin bottle container for immediate use. Application For Brazing Work Caution Use the respective dedicated flux.

Additional Products in this Category

Tech Support