(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Ceramic Board (Part Numbers)

Ceramic Board
  • Volume Discount

[Features]
It can be used for brazing small accessories.
The honeycomb structure shuts out flames.

Part Number

Configured Part Number is shown.

RZ-400

Part Number
RZ-400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Product for brazing Dimensions(mm) 99×66×13 Trusco Code 376-9321
Mass(g) 68 Maximum Operating Temperature(°C) 1100 Features The honeycomb structure is impervious to flames.
Material Ceramic

Additional Products in this Category

Tech Support