(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Sputter Felt 50EX (Special Flame Retardant Resin 4.5 mm Thickness) (Part Numbers)

Sputter Felt 50EX (Special Flame Retardant Resin 4.5 mm Thickness)
  • Volume Discount

[Features]
· The front side is given a special flame retardant resin coating that repels sparks while the back side is non-coated and absorbs water, improving safety.
· Durability has been further enhanced.

Part Number

Configured Part Number is shown.

Part Number
T50EX-11
T50EX-12
T50EX-15
T50EX-22
T50EX-25
T50EX-110
Part NumberMinimum order quantityVolume DiscountDays to Ship Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

10001000Cut276-7139720
1 Piece(s)Available

11 Days or more

10002000Cut276-71471440
1 Piece(s)Available

8 Days or more

10005000Cut276-71553600
1 Piece(s)Available

9 Days or more

20002000Cut415-22982880
1 Piece(s)Available

9 Days or more

20005000Cut415-23017200
1 Piece(s)Available

9 Days or more

100010000Roll276-71637200

Loading...

  1. 1

Basic Information

Product Model Spatter felt JIS Material Code A type Thickness (mm) 4.5
Specifications JIS A 1323 Type A Approved No.02A3662 Product material Flame-resistant fiber: single-sided special flame-retardant resin

Additional Products in this Category

Tech Support