(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Sputter Sheet Super

Sputter Sheet Super
  • Volume Discount

[Features]
· Lightweight type made from fiberglass coated in a special silicone on both sides.
· Spark/slag repelling type.
· A safe product as it contains no asbestos.
[Applications]
· As a sheet for receiving weld sparks and as a curtain for blocking weld sparks.
· As a heat resisting curtain, and a high-temperature valve cover material.

Part Number

Configured Part Number is shown.

Part Number
TSP-1SP
TSP-2SP
TSP-4SP
TSP-6SP
TSP-RSP
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Grommet Pitch A (mm) Grommet Pitch B (mm) Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4880880920920No. 1300-6484600
1 Piece(s)Available

8 Days or more

124404709201920No. 2300-64921200
1 Piece(s)Available

8 Days or more

1647047019201920No. 4300-65062400
1 Piece(s)Available

8 Days or more

2047048019202920No. 6300-65143600
1 Piece(s)Available

11 Days or more

---100030000Roll300-652216000

Loading...

  1. 1

Basic Information

Product Model Sputtering sheet JIS Material Code B Type Thickness (mm) 0.38
Application As a sheet for receiving weld sparks, and a curtain for blocking weld sparks. As a heat resisting curtain, and a high-temperature valve cover material. Specifications JIS A 1323 Type B Approved No.05A3881 Base Cloth 100% Glass Fiber
Coating Special Silicone Resin

Additional Products in this Category

Tech Support