(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sputter Sheet Deluxe (SPS-1)

Sputter Sheet Deluxe SPS-1
  • Volume Discount

[Features]
· Flame-resistant fiber fabric is coated on both sides with special silicone.
· Type that repels any sparks and slag.
· Does not contain fiberglass or other harmful fibers such as asbestos. (Non-asbestos)
[Applications]
· As a sheet for receiving weld sparks, a flame-retardant curtain, and a duct cover.

Part Number

Configured Part Number is shown.

SPS-1

Part Number
SPS-1
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Grommet Pitch A (mm) Grommet Pitch B (mm) Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4880880920920No. 1121-0122730

Loading...

  1. 1

Basic Information

Product Model Sputtering sheet Material Flame-resistant fiber fabric / Silicon double-side processing JIS Material Code A type
Application As a sheet for receiving weld sparks, a flame-retardant curtain, and a duct cover. Specifications JIS A 1323 Type A Approved Product No.08A3823, Japan Fire Retardant Association, Flameproof performance test compatible test number C2120018 Product thickness Approx. 1mm

Please check the type/dimensions/specifications of the part SPS-1 in the Sputter Sheet Deluxe series.

Products like this...

Part Number
SPS-2
SPS-4
SPS-6
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Grommet Pitch A (mm) Grommet Pitch B (mm) Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

124404709201920No. 2121-01311460
1 Piece(s)Available

8 Days or more

1647047019201920No. 4121-01492920
1 Piece(s)Available

8 Days or more

2047048019202920No. 6121-01574380

Additional Products in this Category

Tech Support