(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Manual Engraving Tool Alphabet

Manual Engraving Tool Alphabet
  • Volume Discount

[Features]
· The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.

Part Number

Configured Part Number is shown.

Part Number
SKD-30EE
SKD-40EL
SKD-50EE
SKD-50EG
SKD-60EC
SKD-80EB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSizes
(mm)
Text Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

-3E228-708140
1 Piece(s)Available

8 Days or more

104L228-742160
1 Piece(s)Available

8 Days or more

105E228-762560
1 Piece(s)Available

8 Days or more

105G228-764160
1 Piece(s)Available

8 Days or more

106C228-7871110
1 Piece(s)Available

8 Days or more

-8B228-8133110

Loading...

  1. 1

Basic Information

Model Load Engraving (Numbers) Engravable material Aluminum Material, Brass Material, Copper, SS Material (Not Quenched), SC Material (Not Quenched), SKS Material (Not Quenched), SKD Material (Not Quenched), SKH Material (Not Quenched), SUS Material (Not Quenched) Unengravable material SS Material (Quenched), SC Material (Quenched), SKS Material (Quenched), SKD Material (Quenched), SKH Material (Quenched), SUS Material (Quenched), Carbide Glass, Stone, Rubber, Fabric, Paper, Acrylic
Material Carbon steel (S45C) with quenched tip Features The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.

Additional Products in this Category

Tech Support