(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Rubber Compound Socket for Electric Drill

Rubber Compound Socket for Electric Drill
  • Volume Discount

Uses polyurethane resin with excellent durability.

[Features]
· The plastic cone outer circumference is caught by the rubber portion, and can be turned from the outside.
· Using the textured surface allows nuts to be fed rapidly to full-threaded screws.
· Uses carefully selected materials made in Japan.

Part Number

Configured Part Number is shown.

ERS-25

Part Number
ERS-25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Overall Length(mm) 68.5 Shaft Dimensions(mm) 6.35
Single Product/Set Classification Single Item Socket Depth(mm) 22 Material Urethane Rubber (Shank: SCM435)
Weight(g) 45 Socket Outer Diameter(mm) 38 Nominal Dimensions(mm) 25
Packing Dimension (Height x Width)(mm) 121×38 Guarantee Torque(N▪m) 47 Features The rubber part catches the surface circumference of the plastic cone to turn from the outside. Uses the indentations to rapidly feed nuts to all screws.

Please check the type/dimensions/specifications of the part ERS-25 in the Rubber Compound Socket for Electric Drill series.

Additional Products in this Category

Tech Support