(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reverse Claw Bar

Reverse Claw Bar
  • Volume Discount

•Flute Width (mm): 40
•Overall Length (mm): 190
•Application: For nail removal.
•Material: Carbon Steel for Mechanical Structure
•Feature: The reversed shape of the head makes it easy to remove nails that are flush with the wall.

Part Number

Configured Part Number is shown.

Part Number
CP-16
CP-17
Part NumberMinimum order quantityVolume DiscountDays to Ship Trusco Code
1 Piece(s)Available

8 Days or more

404-8148
1 Piece(s)Available

8 Days or more

404-8156

Loading...

  1. 1

Basic Information

Blade Width(mm) 40 Overall Length(mm) 190 Application For nail removal.
Material Carbon Steel for Mechanical Structure Features The reversed shape of the head makes it easy to remove nails that are flush with the wall. Mass(g) 140

Additional Products in this Category

Tech Support