(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisels - Wide Edge, Carbon Steel, A11-65

Chisels - Wide Edge, Carbon Steel, A11-65
  • Volume Discount

•Flute Width (mm): 65
•Overall Length (mm): 200
•Trusco Code: 404-8113
•Application: P-tile, for work peeling off cushion floor, etc.
•Material: Carbon Steel for Mechanical Structure

Part Number

Configured Part Number is shown.

A11-65

Part Number
A11-65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 65 Overall Length(mm) 200 Trusco Code 404-8113
Application P-tile, for work peeling off cushion floor, etc. Material Carbon Steel for Mechanical Structure Features A one-edged design.
Mass(g) 500

Please check the type/dimensions/specifications of the part A11-65 in the Chisels - Wide Edge, Carbon Steel, A11-65 series.

Additional Products in this Category

Tech Support