(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Chisel Set - Various Types, Carbon Steel, A6

Chisel Set - Various Types, Carbon Steel, A6

Click this image to zoom it.

Move the mouse over the image to zoom

  • A6-4
  • A6-7
  • Volume Discount

•Application: For chipping, drilling, and punching work.
•Material: Carbon Steel for Mechanical Structure
•Feature: Induction hardened.

Part Number

Configured Part Number is shown.

Part Number
A6-4
A6-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Set Content
(piece)
Trusco Code Set Content Mass
(g)
1 Piece(s)Available

8 Days or more

4218-2351A6-4...Flat Chisel 13 mm, Center Punch 150 mm, Nail Punches 3 x 10 x 150 mm, Brick 10 x 150 mm310
1 Piece(s)Available

8 Days or more

7218-2360A6-7 ... Flat Chisel 10/13/16 mm, Pin Punch 4.5 mm, Center Punch 150 mm, Nail Punch 5 x 10 x 150 mm / 3 x 10 x 150 mm620

Loading...

  1. 1

Basic Information

Application For chipping, drilling, and punching work. Material Carbon Steel for Mechanical Structure Features Induction hardened.

Additional Products in this Category

Tech Support