(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisels - Straight Type, Carbon Steel, A1

Chisels - Straight Type, Carbon Steel, A1

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: For thin panel cutting and concrete chipping.
•Material: Carbon Steel for Mechanical Structure
•Feature: High-frequency induction hardened for excellent hardness and durability.

Part Number

Configured Part Number is shown.

Part Number
A1-7
A1-10
A1-13
A1-16
A1-19
A1-22
A1-25
A1-32
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

7120382-111160
1 Piece(s)Available

9 Days or more

10140382-109980
1 Piece(s)Available

8 Days or more

13160219-8231120
1 Piece(s)Available

8 Days or more

16180219-8240210
1 Piece(s)Available

8 Days or more

19190219-8258300
1 Piece(s)Available

8 Days or more

22200219-8266430
1 Piece(s)Available

8 Days or more

25215219-8274610
1 Piece(s)Available

8 Days or more

32230382-1102850

Loading...

  1. 1

Basic Information

Application For thin panel cutting and concrete chipping. Material Carbon Steel for Mechanical Structure Features High-frequency induction hardened for excellent hardness and durability.

Additional Products in this Category

Tech Support