(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisels - Carbon Steel, Cemented Carbide Blade, Flared, D40-45

Chisels - Carbon Steel, Cemented Carbide Blade, Flared, D40-45
  • Volume Discount

•Flute Width (mm): 45
•Overall Length (mm): 190
•Trusco Code: 382-2346
•Application: For paint removal and scraping.
•Material: Carbon Steel for Mechanical Structure

Part Number

Configured Part Number is shown.

D40-45

Part Number
D40-45
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 45 Overall Length(mm) 190 Trusco Code 382-2346
Application For paint removal and scraping. Material Carbon Steel for Mechanical Structure Features The blade tip has cemented carbide with wax which has less abrasion even when used for a long time.
Mass(g) 170

Please check the type/dimensions/specifications of the part D40-45 in the Chisels - Carbon Steel, Cemented Carbide Blade, Flared, D40-45 series.

Additional Products in this Category

Tech Support