(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisels - Carbon Steel, Cemented Carbide Blade, D40-20

Chisels - Carbon Steel, Cemented Carbide Blade, D40-20
  • Volume Discount

•Flute Width (mm): 20
•Overall Length (mm): 190
•Trusco Code: 382-2338
•Application: For paint removal and scraping.
•Material: Carbon Steel for Mechanical Structure

Part Number

Configured Part Number is shown.

D40-20

Part Number
D40-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 20 Overall Length(mm) 190 Trusco Code 382-2338
Application For paint removal and scraping. Material Carbon Steel for Mechanical Structure Features The blade tip has cemented carbide with wax which has less abrasion even when used for a long time.
Mass(g) 135

Please check the type/dimensions/specifications of the part D40-20 in the Chisels - Carbon Steel, Cemented Carbide Blade, D40-20 series.

Additional Products in this Category

Tech Support