(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Flute Width (mm): 25
•Overall Length (mm): 240
•Trusco Code: 360-1218
•Application: For spot welding stripping, and arc welding deburring.
•Material: Special Alloy Steel (Chrome Vanadium Steel)
Blade Width(mm) | 25 | Overall Length(mm) | 240 | Trusco Code | 360-1218 |
---|---|---|---|---|---|
Application | For spot welding stripping, and arc welding deburring. | Material | Special Alloy Steel (Chrome Vanadium Steel) | Features | Attached side blade improves workability. |
Mass(g) | 290 |
Please check the type/dimensions/specifications of the part A-16 in the Chisels - Slotted Type, Chrome Vanadium Steel, A-16 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy