(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Multi-Meter TY520

Digital Multi-Meter TY520
  • Volume Discount

•Product Model: Digital Tester
•Detection System: True effective value rectifier (RMS)
•Width (mm): 90
•Depth (mm): 49
•Height (mm): 192

Part Number

Configured Part Number is shown.

TY520

Part Number
TY520
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 1000 Alternating Current Voltage(V) 1000
Direct Current Voltage(A) 10 Alternating Electrical Current(A) 10 Resistance(Ω) 60M
Signal Detection Method Rectified true root-mean square (RMS) Width(mm) 90 Depth(mm) 49
Height(mm) 192 Maximum Display(Count) 6000 Trusco Code 355-4309
Mass(g) 570 Features It has a shutter function to prevent erroneous insertion. Power Supply AA Batteries (R6) x 4 (Included)

Please check the type/dimensions/specifications of the part TY520 in the Digital Multi-Meter TY520 series.

Additional Products in this Category

Tech Support