(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Data hold function included.
· In addition to DC/AC voltage, current and resistance measurements, this multi-tester can measure continuity and make diode measurements to support a wide range of applications.
[Applications]
· Measurement of voltage, resistance and conduction.
· For automobiles, control equipment, electrical work, industrial use.
Product Type | Digital Tester | DC Voltage(V) | 600 | Alternating Current Voltage(V) | 600 |
---|---|---|---|---|---|
Direct Current Voltage(A) | 10 | Alternating Electrical Current(A) | 10 | Resistance(Ω) | 20M |
Signal Detection Method | Average rectification (MEAN) | Width(mm) | 70 | Depth(mm) | 32 |
Height(mm) | 138 | Maximum Display(Count) | 1999 | Trusco Code | 274-3507 |
Mass(g) | 140 | Features | Data hold function included. | Power Supply | AAA Batteries x 2 (Sold Separately) |
Please check the type/dimensions/specifications of the part TDE-200A in the Digital Multi-Tester series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy