(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Test Lead for Tester General Type

Test Lead for Tester General Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

TL21A

Part Number
TL21A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Digital Tester Details Type General-Purpose Type Compatible Model CD731a/CD770/PC20/CX506a/EM7000, etc.
Length(mm) 1.0 Trusco Code 397-4031 Features Test lead for Sanwa Electric testers. A set of one red and one black.
Mass(g) 40

Please check the type/dimensions/specifications of the part TL21A in the Test Lead for Tester General Type series.

Additional Products in this Category

Tech Support