(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Multi-Meter

Part Number

Configured Part Number is shown.

CDM-09N

Part Number
CDM-09N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 600 Alternating Current Voltage(V) 600
Direct Current Voltage(A) 0.25 Resistance(Ω) 40M Signal Detection Method Average rectification (MEAN)
Width(mm) 76 Depth(mm) 18 Height(mm) 117
Maximum Display(Count) 4300 Trusco Code 403-1202 Mass(g) 120
Features Compact size suitable for pocket. With auto power off function convenient for turning off forgetting prevention. Power Supply Button-type alkaline batteries (LR44) x 2 (Sold separately)

Please check the type/dimensions/specifications of the part CDM-09N in the Digital Multi-Meter series.

Additional Products in this Category

Tech Support