(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Gas Sensor
•Target Gas: Carbon Monoxide
•Measuring Range (ppm): 0~1999
•Trusco Code: 333-7430
•Mass (g): 85
Target gas | Carbon Monoxide | Product Type | Gas Sensor | Measuring Range(ppm) | 0~1999 |
---|---|---|---|---|---|
Trusco Code | 333-7430 | Mass(g) | 85 | Features | Adjustment time is unnecessary. It can be used immediately after turning on the power |
Resolution(ppm) | 1 | Width(mm) | 30 | Depth(mm) | 20 |
Height(mm) | 130 | Power Supply | Two AAA batteries (included) |
Please check the type/dimensions/specifications of the part TESTO-317-3 in the CO Alarm series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy