(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neutralization Brushes, Soft, Overall Length (mm) 115–450

Neutralization Brushes, Soft, Overall Length (mm) 115–450
  • Volume Discount

[Applications]
· Removal of static electricity and dust from paper products, plastic products, photographic photosensitive materials, etc.

Part Number

Configured Part Number is shown.

Part Number
TJB-SL
TJB-SM
TJB-SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Length (mm) Hair Length (mm) Brush Length (mm) Trusco Code Type Mass
(g)
Amount Of Content
1 Piece(s)Available

8 Days or more

45050300287-4083Large1201 pc.
1 Piece(s)Available

8 Days or more

29530145287-4091Standard801 pc.
1 Piece(s)Available

8 Days or more

11530100287-4105Compact401 pc.

Loading...

  1. 1

Basic Information

Product Model Brush Type Bristle Material Thunderon Wire diameter 0.06mm
Surface resistance value 10-1Ω Material (handle) Wood Amount Of Content 1 pc.

Additional Products in this Category

Tech Support