(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Static Elimination Brush for Drafting Soft Total Length (mm) 270

Static Elimination Brush for Drafting Soft Total Length (mm) 270
  • Volume Discount

[Features]
· Four rows of flocked bristles with three rows of horse hair and one row of Thunderon.
[Applications]
· Removal of static electricity and dust from paper products, plastic products, photographic photosensitive materials, etc.
· For brushing drawings.

Part Number

Configured Part Number is shown.

TJB-SH

Part Number
TJB-SH
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Model Brush Type Bristle Material Thunderon Length (mm) 270
Hair Length (mm) 65 Brush Length (mm) 145 Wire diameter 0.06m
Surface resistance value 10-1Ω Trusco Code 287-4148 Material (handle) Wood
Application For removal of static electricity and dust from paper products, plastic products, photosensitive materials, etc. Mass(g) 70 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part TJB-SH in the Static Elimination Brush for Drafting Soft Total Length (mm) 270 series.

Additional Products in this Category

Tech Support