(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Welding Rod for Casting【4 Pieces Per Package】

Welding Rod for Casting
  • Volume Discount

[Features]
· A welding rod that uses pure nickel core wire, has low weld hardness, is easy to machine, has less weld strain and stress, and does not easily crack.
· Stable arc and good slag releasability.
[Applications]
· For repair welding of general cast iron. (In general, the orientation of welding is downward in the repair welding of castings.)

Part Number

Configured Part Number is shown.

Part Number
TSC1-264
TSC1-324
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Core wire diameter
(mm)
Rod Length
(mm)
Current Range
(A)
Compatible Plate Thickness
(mm)
Trusco Code Mass
(g)

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.630050~804 to 7256-203172

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.235070~1105–8256-2049128

Loading...

  1. 1

Basic Information

Product Type Welding rod Standard - Pcs./Box.(Approximate/pc.) 4
Pole end color Mauve Specifications JIS Z3252 DFCNi Applicable Application For repair welding of general cast iron (In general, the orientation of welding is downward in the repair welding of castings.)

Additional Products in this Category

Tech Support