(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Dissimilar Material Welding Rod【11-46 Pieces Per Package】

Stainless Steel Dissimilar Material Welding Rod
  • Volume Discount

[Features]
· It provides excellent slag releasability and arc stability, producing less spattering and excellent bead appearance.
· It also prevents bar scorching, a weakness of welding bars for stainless steel.
[Applications]
· For welding Cr-22% / Ni-12% stainless steel (SUS309S, etc.) and for dissimilar material welding between stainless steel and carbon steel or low alloy steel.
· For primary build-up welding of cladding material for SUS304 clad steel.

Part Number

Configured Part Number is shown.

Part Number
TSS309-205
TSS309-265
TSS309-325
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Core wire diameter
(mm)
Rod Length
(mm)
Current Range
(A)
Standard Compatible Plate Thickness
(mm)
Pcs./Box.
(Approximate/pc.)
Trusco Code

46 Pieces Per Package

1 Pack(s)Available

11 Days or more

225045–6540–603–546272-3433

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.630050~8550–704 to 720272-3441

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.235070~12065~1055–811272-3450

Loading...

  1. 1

Basic Information

Product Type Welding rod Pole end color Black Specifications JIS, Z3221ES309-16 Standard Product
Application For welding 22%Cr-12%Ni stainless steel (SUS 309 S, etc.) and for dissimilar material welding between stainless steel and carbon steel or low alloy steel. Also for underlay welding of SUS 304 clad steel and partner material. Mass(g) 500

Additional Products in this Category

Tech Support