(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Rod for Stainless Steel【11-44 Pieces Per Package】

Welding Rod for Stainless Steel
  • Volume Discount

[Features]
· It provides excellent slag releasability and arc stability, producing less spattering and excellent bead appearance.
· It also prevents bar scorching, a weakness of welding bars for stainless steel.
[Applications]
· For welding of Cr-18% / Ni-8% stainless steel (SUS304, etc.).

Part Number

Configured Part Number is shown.

Part Number
TSS308-142
TSS308-162
TSS308-205
TSS308-265
TSS308-325
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Core wire diameter
(mm)
Rod Length
(mm)
Current Range
(A)
Standard Compatible Plate Thickness
(mm)
Pcs./Box.
(Approximate/pc.)
Trusco Code Mass
(g)

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.425010–3010–301.2~3.030256-1981200

23 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.625015–4010~351.6~3.023256-1999200

44 Pieces Per Package

1 Pack(s)Available

8 Days or more

225045–6540–603.0~5.044256-2006500

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.630050~8550–704.0~7.020256-2014500

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.235070~12065~1055.0~8.011256-2022500

Loading...

  1. 1

Basic Information

Product Type Welding rod Pole end color Yellow Specifications JIS Z3221 ES308-16 Standard Product (* Except TSS308-142)
Application For welding of 18%Cr-8%Ni stainless steel (SUS304, etc.).

Additional Products in this Category

Tech Support