(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Rod for General Mild Steel【26-200 Pieces Per Package】

Welding Rod for General Mild Steel
  • Volume Discount

[Features]
· It is a lime titanium type welding rod containing about 30% iron powder in the coating material that's excellent in re-arc and bead elongation, allowing welding in all positions such as intermittent welding, fillet welding and tack welding (temporary attachment).
[Applications]
· Welds everything from thin iron panels to thick iron panels. (Thick panels can be welded via multilayer stacking)
· For welding general structures using mild steel, such as vehicles, lightweight steel frames, buildings, etc.

Part Number

Configured Part Number is shown.

Part Number
TSR2-1610
TSR2-165
TSR2-2010
TSR2-2020
TSR2-205
TSR2-2610
TSR2-2650
TSR2-3210
TSR2-3250
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Core wire diameter
(mm)
Rod Length
(mm)
Current Range
(A)
Standard Compatible Plate Thickness
(mm)
Pcs./Box.
(Approximate/pc.)
Trusco Code Mass
(g)

155 Pieces Per Package

1 Pack(s)Available

11 Days or more

1.625020–5020–502~ 4155256-19051000

76 Pieces Per Package

1 Pack(s)Available

11 Days or more

1.625020–5020–502~ 476256-1891-

102 Pieces Per Package

1 Pack(s)Available

9 Days or more

225030–6030–603~ 5102256-19211000

173 Pieces Per Package

1 Pack(s)Available

9 Days or more

230030–6030–603~ 5173256-19302000

49 Pieces Per Package

1 Pack(s)Available

8 Days or more

225030–6030–603~ 549256-1913500

39 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.635060–10050~904~ 739256-19481000

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.635060–10050~904~ 7200256-19565000

26 Pieces Per Package

1 Pack(s)Available

11 Days or more

3.235080~13070~1205–1026256-19641000

140 Pieces Per Package

1 Pack(s)Available

11 Days or more

3.235080~13070~1205–10140256-19725000

Loading...

  1. 1

Basic Information

Product Type Welding rod Pole end color Red Specifications JIS Z3211 E4303 Standard Product (Lime Titania Welding Electrode)
Application Welds everything from thin iron panels to thick iron panels. (Thick panels can be welded via multilayer stacking) For general welding of soft steel cars, light iron rebar, buildings, and other general manufacturing welding work.

Additional Products in this Category

Tech Support