(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Steel Low Voltage Welding Rod【4-108 Pieces Per Package】

Soft Steel Low Voltage Welding Rod
  • Volume Discount

[Features]
· High-titanium oxide type welding rod that offers great workability specifically in downward and horizontal fillet welding achieves stable arc, produces less spatter and offers excellent slag peelability.
· Welding rod for low voltage welding machines that can be used with household power supplies of 100 V. 200 V or more is recommended for welding rods with a diameter of 2.6 mm or more.
· A beautiful, glossy bead with shallow welding-in can be obtained.
[Applications]
· For welding thin panels.

Part Number

Configured Part Number is shown.

Part Number
TST10-142
TST10-145
TST10-162
TST10-165
TST10-2010
TST10-202
TST10-205
TST10-2610
TST10-262
TST10-3210
TST10-322
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Core wire diameter
(mm)
Rod Length
(mm)
Current Range
(A)
Standard Compatible Plate Thickness
(mm)
Pcs./Box.
(Approximate/pc.)
Trusco Code

37 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.425020 to 4520 to 451.2~ 3.037256-1786

96 Pieces Per Package

1 Pack(s)Available

9 Days or more

1.425020 to 4520 to 451.2~ 3.096256-1794

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.625020–5020–502.0~ 4.030256-1808

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.625020–5020–502.0~ 4.080256-1816

108 Pieces Per Package

1 Pack(s)Available

11 Days or more

225030–6030–603.0~ 5.0108256-1841

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

225030–6030–603.0~ 5.020256-1824

53 Pieces Per Package

1 Pack(s)Available

9 Days or more

225030–6030–603.0~ 5.053256-1832

47 Pieces Per Package

1 Pack(s)Available

11 Days or more

2.635060–10050~904.0~ 7.047256-1867

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.635060–10050~904.0~ 7.07256-1859

26 Pieces Per Package

1 Pack(s)Available

12 Days or more

3.235080~13070~1205.0 to 10.026256-1883

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.235080~13070~1205.0 to 10.04256-1875

Loading...

  1. 1

Basic Information

Product Type Welding rod Pole end color White Specifications JIS Z3211 E4313 Standard Product (High Titanium Oxide Welding Electrode) (* Except TST10-142, TST10-145)
Application For welding thin panels.

Additional Products in this Category

Tech Support