(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Volatile Anti-Rust Paper (for Copper / Copper Alloy) CK-6M【1-10 Pieces Per Package】

Volatile Anti-Rust Paper (for Copper / Copper Alloy) CK-6M

Click this image to zoom it.

Move the mouse over the image to zoom

  • AWCK6M609010
  • AWCK6M09030
  • AAACK6M1000100
  • Volume Discount

[Features]
· Excellent rust prevention for copper and copper alloy.
· JIS-Z0321 approved product.
· Either wrapping the product or enclosing a piece of paper in a plastic bag with the product just like a desiccant will be effective.
· Excellent long-term rust prevention is achieved without the use of rust preventative oils to improve factory environments, even in high temperature and humidity.
· The coating, or impregnated rust-preventative agent on the paper gradually vaporizes, and the molecules quickly dissolve in the water film on the surface of the metal, adhere, and form a "rust-preventative membrane". Since this "antirust coating" is very thin, it does not change the appearance of the metal surface.
· An REACH-compliant product. After use, it can be disposed of as paper for recycling.
[Applications]
· Storage of electronic components, copper wire, copper plate, copper tube (copper, brass, phosphor bronze, copper alloy), etc.

Part Number

Configured Part Number is shown.

Part Number
AAACK6M1000100
AWCK6M09030
AWCK6M609010
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Details Type Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

12 Days or more

Rolled Type1000100321-529670001 Roll
1 Piece(s)Available

7 Days or more

Rolled Type90030321-542322001 Roll

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Sheet Type9000.6321-54314001 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Paper (roll) Thickness(mm) 0.09 Application Storage of electronic components, copper wire, copper plate, copper tube (copper, brass, phosphor bronze, copper alloy), etc.
Rust-Proof Period 6 - 12 Months (12 - 36 months with sealed poly bag) Specifications Unopened 3-year quality retention Material Kraft Paper + Volatile Corrosion Inhibitors

Additional Products in this Category

Tech Support