(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Volatile Anti-Rust Paper (Same for Ferrous/Nonferrous Metal) SK-7M【1-10 Pieces Per Package】

Volatile Anti-Rust Paper (Same for Ferrous/Nonferrous Metal) SK-7M

Click this image to zoom it.

Move the mouse over the image to zoom

  • AWSK7M609010
  • AWSK7M09030
  • AAASK7M1000100
  • Volume Discount

Volatile rust preventive paper with outstanding rust prevention performance for galvanizing and all non-ferrous metal materials.
[Features]
· JIS-Z0321 approved product.
· Either wrapping the product or enclosing a piece of paper in a plastic bag with the product just like a desiccant will be effective.
· Excellent long-term rust prevention is achieved without the use of rust preventative oils to improve factory environments, even in high temperature and humidity.
· The coating, or impregnated rust-preventative agent on the paper gradually vaporizes, and the molecules quickly dissolve in the water film on the surface of the metal, adhere, and form a "rust-preventative membrane". Since this "antirust coating" is very thin, it does not change the appearance of the metal surface.
· An REACH-compliant product. It is possible to dispose of it as paper for recycling.
[Applications]
· For storing iron / nonferrous metals (galvanizing, chrome plating, copper, brass, phosphor bronze).

Part Number

Configured Part Number is shown.

Part Number
AAASK7M1000100
AWSK7M09030
AWSK7M609010
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Details Type Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

8 Days or more

Rolled Type1000100321-532690001 Roll
1 Piece(s)Available

8 Days or more

Rolled Type90030321-546627001 Roll

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Sheet Type900600321-54745001 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Paper (roll) Use For iron and non-ferrous materials Thickness(mm) 0.13
Application For storing iron / nonferrous metals (zinc plating, chrome plating, copper, brass, phosphor bronze). Rust-Proof Period 6 - 12 Months (12 - 36 months with sealed poly bag) Specifications Unopened 3-year quality retention
Material Kraft Paper + Volatile Corrosion Inhibitors

Additional Products in this Category

Tech Support