(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Volatile Anti-Rust Paper (for Iron/Steel) GK-7M【1-10 Pieces Per Package】 (AWGK7M09030)

Volatile Anti-Rust Paper (for Iron/Steel) GK-7M AWGK7M09030
  • Volume Discount

Volatile anti-rust paper that provides outstanding rust prevention for steel.
[Features]
· JIS-Z1535 approved product.
· Either wrapping the product or enclosing a piece of paper in a plastic bag with the product just like a desiccant will be effective.
· Excellent long-term rust prevention is achieved without the use of rust preventative oils to improve factory environments, even in high temperature and humidity.
· The rust-preventative agent gradually vaporizes, and the molecules quickly dissolve in the water film on the surface of the metal, adhere, and form a "rust-preventative membrane".
· Rustproof coating has an extremely thin film that prevents external changes to the metal surface.
· An REACH-compliant product. It is possible to dispose of it as paper for recycling.
[Applications]
· It is used primarily for the storage of iron and steel, automobile parts, and iron and steel products like machine parts.

Part Number

Configured Part Number is shown.

AWGK7M09030

Part Number
AWGK7M09030
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

7 Days or more

Rolled Type90030321-544027001 Roll

Loading...

  1. 1

Basic Information

Product Model Paper (roll) Use For iron and steel Thickness(mm) 0.13
Application Primarily for the storage of steel products such as iron and steel, automobile parts, machine parts, etc. Rust-Proof Period 6 - 12 Months (12 - 36 months with sealed poly bag) Specifications Unopened 3-year quality retention
Material Kraft Paper + Volatile Corrosion Inhibitors

Additional Products in this Category

Tech Support