(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eco Series Vaporization Anti-Rust Paper Adsheet (for Iron and Steel)【50-200 Pieces Per Package】

Eco Series Vaporization Anti-Rust Paper Adsheet (for Iron and Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • HS1-250
  • H1-A4
  • Volume Discount

[Features]
·Simply put the ad sheet in a container box or plastic bag and seal it together with the product to protect your valuable metal products from rust.
·It has much stronger anti-corrosion properties than anti-corrosion films.
·JIS-Z1535 passed product.
·The antirust agent impregnated in the paper evaporates and forms an antirust coating on the metal surface.
·There is no need to wash the product after unpacking.
[Applications]
·Rust prevention during temporary storage before surface treatment of steel, automobile parts, machine parts, etc.

Part Number

Configured Part Number is shown.

Part Number
H1-A4
H1-B5
HS1-250
HS1-300
HS1-500
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

210297375-002712001 Bag (200 Sheets)

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

182257375-00519001 Bag (200 Sheets)

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

250250375-007812001 Bag (200 Sheets)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

300300375-00869001 Bag (100 Sheets)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

500500375-009413001 Bag (50 Sheets)

Loading...

  1. 1

Basic Information

Product Model Paper (sheet) Details Type Ad sheet Shape Sheet
Rust-Proof Period 6 - 12 Months (12 - 36 months with sealed poly bag) Specifications Unopened 3-year quality retention Material Kraft Paper + Corrosion Inhibitors (for Iron and Steel)

Additional Products in this Category

Tech Support