(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Impact Screwdriver Adapter

Impact Screwdriver Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • 3DA305NB (NB: With Ball Stopper)
  • 3DA310

Part Number

Configured Part Number is shown.

4DA405NB

Part Number
4DA405NB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Impact Socket Adapter (For Electric Screwdriver) Insertion Angle(mm) 12.7 Overall Length(mm) 50
Details Type With Ball Stop Insertion Dimensions(mm) 6.35 Trusco Code 375-8591
Mass(g) 34

Please check the type/dimensions/specifications of the part 4DA405NB in the Impact Screwdriver Adapter series.

Additional Products in this Category

Tech Support