(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Bits - Electric Screwdriver Type, 12.7 mm, 4127

Socket Bits - Electric Screwdriver Type, 12.7 mm, 4127

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Socket Bit (For Electric Driver)
•Overall Length (mm): 42
•Insertion Angle (mm): 12.7
•Feature: Socket specially for removal with special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.

Part Number

Configured Part Number is shown.

Part Number
4127-17
4127-19
4127-21
4127-22
4127-24
4127-25.4
Part NumberMinimum order quantityVolume DiscountDays to Ship Opposite Side Dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

17395-7152137
1 Piece(s)Available

8 Days or more

19395-7161146
1 Piece(s)Available

8 Days or more

21395-7179153
1 Piece(s)Available

8 Days or more

22395-7187158
1 Piece(s)Available

8 Days or more

24395-7195174
1 Piece(s)Available

11 Days or more

25.4395-7209183

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 12.7 Overall Length(mm) 42
Features Socket specially for removal with special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.

Additional Products in this Category

Tech Support