(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Holder - Impactor with Retaining Ring and Magnet

Screwdriver Bit Holder - Impactor with Retaining Ring and Magnet
  • Volume Discount

•Tip Model : Adapter
•Single Item / Set : Single Item
For complete product overview and details on Impactor Bit Holder, see the sections below:

PDF

Part Number

Configured Part Number is shown.

057676

 
Part Number
057676
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Adapter Shank diameter(mm) 6.35 Overall Length(mm) 75
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Insertion Angle(mm) 6.35 Trusco Code 411-8472 Mass(g) 12.9

Please check the type/dimensions/specifications of the part 057676 in the Screwdriver Bit Holder - Impactor with Retaining Ring and Magnet series.

Additional Products in this Category

Tech Support