(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit - Phillips/Box Type

Screwdriver Bit - Phillips/Box Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • V14-1-75 (Straight)
  • V17-1-75-3.5 (Stepped)
  • V21W-2-110 (Double-Headed)
  • V32B-H17-55 (Box)
  • V32B-H8-100 (Box)
  • Volume Discount

[Features]
·It meets our own high-precision standards and is quality controlled.
·The best durability can be obtained by selecting a hardness that matches the application.
·Special products can also be manufactured in small lots.
[Applications]
·Compatible manufacturers: Nitto Kohki (Delvo).

Specifications


V-14 Hexagon's Flat-to-Flat Width 5mm Shank
Plus Bit-V14
Part NumberTip SizeD1(mm)L1(mm)Weight(g)
V-14 No.2x6x75No.267514
V-14 No.2x6x100No.2610019


V-17 Hexagon's Flat-to-Flat Width 6.35mm Shank
Plus Bit-V17
Part NumberTip SizeD1(mm)L1(mm)D2(mm)L2(mm)Weight(g)
V-17 No.1x7x75(3.5x30)No.17753.53014


V-21 Hexagon's Flat-to-Flat Width 6.35mm Shank
Double Bit-V21W
Part NumberTip SizeD1(mm)L1(mm)HardnessWeight(g)
V-21W No.2x6.35x65 NNo.26.3565Nomal14


V-32 Hexagon's Flat-to-Flat Width 6.35mm Shank
Box Bit-V32
Part NumberH(mm)L2(mm)D1(mm)L1(mm)D2(mm)L3(mm)Weight(g)
V-32B H6x7063.510704.52520
V-32B H8x10084.51310063035
V-32B H12x551271855102030
V-32B H17x551782455132049
Part Number
V05T-T4-44-1.8
V05T-T6-44-2.5
V05T-T6-64-2.5
V14-2-75
V14-2-100
V17-1-75-3.5
V17W-2-150
V17W-2-200
V17W-2-300
V18-2-200-5-MAG
V32B-H5.5-55
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Type Shank diameter
(mm)
Overall Length
(mm)
Tip size / Phillips (+) Tip two-sided width size (mm) Blade tip size Nominal Trusco Code Applicable Manufacturers Mass
(g)
10 Piece(s)Available

8 Days or more

Torx Type (Hexalobular)444--T4Hex Wave406-1357Nitto Kohki (Delvo).27
10 Piece(s)Available

8 Days or more

Torx Type (Hexalobular)444--T6Hex Wave406-1381Nitto Kohki (Delvo).30
10 Piece(s)Available

8 Days or more

Torx Type (Hexalobular)464--T6Hex Wave406-1390Nitto Kohki (Delvo).48
10 Piece(s)Available

Same day

Stock

Phillips (+)575No.2--Straight323-2140URYU Manufacturing, HIOS, Nakamura Manufacturing, Nitto Koki, Yutani, Nippon Pneumatic MFG, Ohmi Seiki, Tohnichi Manufacturing, Yokota Industrial Co., Hitachi, MAX.14
10 Piece(s)Available

Same day

Stock

Phillips (+)5100No.2--Straight323-2107URYU Manufacturing, HIOS, Nakamura Manufacturing, Nitto Koki, Yutani, Nippon Pneumatic MFG, Ohmi Seiki, Tohnichi Manufacturing, Yokota Industrial Co., Hitachi, MAX.19
10 Piece(s)Available

Same day

Stock

Phillips (+)6.3575No.1--Stepped406-1578URYU, Yokota Industrial Co., HIOS, Nitto Koki (Delvo), Nippon Pneumatic MFG, Hitachi, MAX, Tohnichi, Canon.141
10 Piece(s)Available

8 Days or more

Phillips (+)6.35150No.2--Double-end323-2328URYU Manufacturing, HIOS, Nakamura Manufacturing, Nitto Koki, Yutani, Nippon Pneumatic MFG, Ohmi Seiki, Tohnichi Manufacturing, Yokota Industrial Co., Hitachi, MAX.370
10 Piece(s)Available

8 Days or more

Phillips (+)6.35200No.2--Double-end323-2336URYU Manufacturing, HIOS, Nakamura Manufacturing, Nitto Koki, Yutani, Nippon Pneumatic MFG, Ohmi Seiki, Tohnichi Manufacturing, Yokota Industrial Co., Hitachi, MAX.502
10 Piece(s)Available

8 Days or more

Phillips (+)6.35300No.2--Double-end406-1802URYU, Yokota Industrial Co., HIOS, Nitto Koki (Delvo), Nippon Pneumatic MFG, Hitachi, MAX, Tohnichi, Canon.771
10 Piece(s)Available

8 Days or more

Phillips (+)6.35200No.2--Stepped406-1861Panasonic.316
10 Piece(s)Available

12 Days or more

Box Type6.3555-5.5-Box406-2094URYU, Yokota Industrial Co., HIOS, Nitto Koki (Delvo), Nippon Pneumatic MFG, Hitachi, MAX, Tohnichi, Canon.170

Loading...

  1. 1

Basic Information

Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA

Additional Products in this Category

Tech Support