(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Screwdriver Bit - Individual/Set, ACTX/ACTX-L/ACTX-N【1-5 Pieces Per Package】

Torx Screwdriver Bit - Individual/Set, ACTX/ACTX-L/ACTX-N

Click this image to zoom it.

Move the mouse over the image to zoom

  • ACTX-0665
  • ACTX-0865
  • ACTX-1065
  • ACTX-1565
  • ACTX-2065
  • ACTX-2565
  • ACTX-2765
  • ACTX-3065
  • ACTX-4065
  • ACTX5-65L
  • ACTX-2065N
  • ACTX-2565N
  • ACTX-2765N
  • ACTX-3065N
  • ACTX-4065N
  • ACTX5-65L2
  • ACTX5-65N
  • Volume Discount

[Features]
· Sizes can be identified with colors.
· Both ends are unpainted so that the painted part will not get in the way when an electric screwdriver is attached.

Part Number

Configured Part Number is shown.

Part Number
ACTX5-65L2
ACTX5-65N
ACTX5-150L
ACTX-0565
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Single Product Set Product Bit Quantity Details Type Blade Tip Set Content JAN Code Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

65Set Product5Without Hole / with Hole-ACTX-0465、0565、0665、0865、10654962485402570--

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

65Set Product5Without Hole-ACTX-2065N、2565N、2765N、3065N、4065N4962485403461--
1 Piece(s)Available

8 Days or more

150Set Product5Slotted holes-ACTX-1015、1515、2015、2515、30154962485402556436-0982165
1 Piece(s)Available

8 Days or more

65Single Item-Without HoleT5-4962485402723436-097413

Loading...

  1. 1

Basic Information

Tip Type Torx Type (Hexalobular) shank diameter(mm) 6.35 Presence of magnet at the blade tip NA
Whether there is a double-end function NA Material Chromium-Molybdenum Vanadium Steel

Additional Products in this Category

Tech Support