(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Box Cutter Replacement Blade【10 Pieces Per Package】

Box Cutter Replacement Blade
  • Volume Discount

•Product Model: Cutter Knife
•Part Type: Replacement Blade
•Blade Thickness (mm): 0.5
•Type: Replacement Blade
•Pcs./Box. (sheet): 10

Part Number

Configured Part Number is shown.

LB-50LP

Part Number
LB-50LP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.5
Details Type Replacement Blade Pcs./Box.(sheet) 10 Trusco Code 379-9999
Mass 80 g/Box

Please check the type/dimensions/specifications of the part LB-50LP in the Box Cutter Replacement Blade series.

Additional Products in this Category

Tech Support