(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Olfa 45 mm Replacement Round Blade【10 Pieces Per Package】

Olfa 45 mm Replacement Round Blade
  • Volume Discount

Blade thickness is 0.3 mm.

Part Number

Configured Part Number is shown.

RB45-10

Part Number
RB45-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Rotary Cutter Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.3
Details Type Replacement Blade Round blade(mm) 45 Quantity/Pack(sheet) 10
Trusco Code 296-5755 Conforming model 1 136B

Please check the type/dimensions/specifications of the part RB45-10 in the Olfa 45 mm Replacement Round Blade series.

Additional Products in this Category

Tech Support