(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Replacement Blade for Crafting Cutter Olfa【10 Pieces Per Package】

Replacement Blade for Crafting Cutter Olfa
  • Volume Discount

[Features]
· The cutting edge angle is 30°, making it ideal for precision cutting
[Applications]
· A replacement blade for craft cutters, ideal for detailed work.

Part Number

Configured Part Number is shown.

XB141

Part Number
XB141
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.38
Details Type Replacement Blade Pcs./Box.(sheet) 10 Trusco Code 250-6190
Conforming model 1 LTD-05・141B

Please check the type/dimensions/specifications of the part XB141 in the Replacement Blade for Crafting Cutter Olfa series.

Additional Products in this Category

Tech Support