(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Blade (Large)_OLFA【10-50 Pieces Per Package】

Replacement Blade (Large)_OLFA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Cutter Knife
•Part Type: Replacement Blade
•Blade Thickness (mm): 0.5
•Type: Replacement Blade
•Replacement Blade Only: White Blade

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LB10K
LB50K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Pcs./Box.
(sheet)
Trusco Code

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10360-7186

50 Pieces Per Package

1 Pack(s)Available

7 Days or more

50360-7216

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.5
Details Type Replacement Blade Replacement Blade Only White Blade Features All-purpose type featuring outstanding durability.
Conforming model 1 207B・1B・150BG・11B Conforming model 2 4B・148BG・193B・168B・LTD-07・LTD-07GCBK・LTD-07GCR・LTD-07GCP・LTD-07GCW Conforming model 3 175B・174B・192B
Conforming model 4 LTD-08・LTD-08GCP・LTD-08GCW・LTD-08GCR・LTD-08GCBK

Additional Products in this Category

Tech Support