(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Special Black Blade (Large), Replacement Blade, Olfa【50 Pieces Per Package】

Special Black Blade (Large), Replacement Blade, Olfa

Click this image to zoom it.

Move the mouse over the image to zoom

  • LBB50K
  • LBB10K
  • 198B

Part Number

Configured Part Number is shown.

LBB50K

Part Number
LBB50K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.5
Details Type Replacement Blade Replacement Blade Only Black Blade Pcs./Box.(sheet) 50
Trusco Code 294-2569 Features A super sharp edge polishing blade that emphasizes sharpness. Conforming model 1 207B・1B・175B・177B
Conforming model 2 150BG・192B・4B・148BG・193B Conforming model 3 LTD-07・LTD-07GCBK・LTD-07GCR・LTD-07GCW・LTD-07GCP Conforming model 4 LTD-08・LTD-08GCP・LTD-08GCW・LTD-08GCR・LTD-08GCBK

Please check the type/dimensions/specifications of the part LBB50K in the Special Black Blade (Large), Replacement Blade, Olfa series.

Additional Products in this Category

Tech Support