(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutter Knife - Spare Blade - Kaijirushi【20-50 Pieces Per Package】

Cutter Knife - Spare Blade - Kaijirushi

Click this image to zoom it.

Move the mouse over the image to zoom

  • 5028JBL
  • 5045JBL
  • L-50
  • M-50
  • NO-21
  • S-50
  • SS-50
  • UC-13
  • UC-14
  • V24-50
  • VL-20
  • VM-50
  • VS-50
  • BL-50
  • Volume Discount

•Part Type: Replacement Blade
•Overall Length (mm): 40
•Type: Replacement Blade

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BL-50
VL-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Blade thickness
(mm)
Number of Replacement Blades
(sheet)
Pcs./Box.
(sheet)
Trusco Code Mass
(g)
Mass
(g/box)
Features Conforming model 1 Conforming model 2

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.550-294-7072354-Strong large replacement blade (with screw lock).LP-230・LP-280・LA-260LP-210・LA-251

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2020395-3505-150Replacement blade for large cutters.LP-210・LA-251-

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Details Type Replacement Blade

Additional Products in this Category

Tech Support