(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ideal for magnified inspection of semiconductors, electronic parts, and precision parts.
[Applications]
· Magnified observation and inspection of semiconductors, electronic parts, and precision parts.
Epi-illumination | 15 W Halogen Bulb | Product Model | Stereoscopic Microscope | Total Magnification(times) | 6.5~45、13~90 |
---|---|---|---|---|---|
Transmitted Illumination | 5 W fluorescent light | Width(mm) | 190 | Depth(mm) | 245 |
Height(mm) | 470 | Objective lenses(x) | 0.65~4.5 | Ocular Lens(x) | WF10、WF20 |
Field number(mm) | 20、10 | Operating Distance(mm) | 95 | Observable Height(mm) | 90 |
Trusco Code | 250-9920 | Mirror Body Type | Binocular Zoom | Power Supply(V) | AC100 |
Mass(g) | 5700 |
Please check the type/dimensions/specifications of the part TS-2021 in the Zoom Type Experiment Microscope (with Light) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy