(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Core Thermometer
•Drip-proof/Waterproof Function: Waterproof
•Measurement Temperature Range (°c): -50~350
•Minimum Temperature Display (°c): 0.1/1
•Height (mm): 207
Product Type | Core temperature thermometer | Temperature Measuring Range(°C) | -50~350 | Temperature minimal display(°C) | 0.1/1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | Waterproof | Width(mm) | 39.4 | Depth(mm) | 20 |
Height(mm) | 207 | Trusco Code | 421-2894 | Mass(g) | 50 |
Degree of protection for enclosure | IP65 | Features | Waterproof (IP65) thermometer that is safe to use in wet areas. | Power Supply | Coin Type Lithium Battery (CR2032) x 1 pc (Sold Separately) |
Please check the type/dimensions/specifications of the part CT-500WP in the Thermocouple Thermometer - IP65 Dust/Water Protection series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy